IESNA:LM-63-2002
[TEST]P1198277
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-730-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7460
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1093.7 1119.9 1134.1 1121.4 1078.7 992 922.7 920.7 955.6 1003.9
1076.3 1172.9 1298.8 1470.6 1663 1848.2 2039.8 2248 2481.2 2682.7
2779.6 2729 2540.2 2196.2 1606.4 1028 703.8 511.4 372.9 276.3
199.9 152.8 122.7 90.3 51.5 18.2 0
1093.7 1126.2 1140.8 1129 1087 1000.7 930.2 923.9 956.8 1003.1
1072.4 1166.6 1287.3 1452.8 1648.7 1835.9 2030.3 2240.9 2476.8 2686.2
2798.3 2764.2 2589.6 2276.5 1714 1094.5 746.6 543.9 395.8 292.1
211.8 161.9 128.7 100.1 58.2 23.8 0
1093.7 1124.2 1140 1131.3 1095.3 1018.5 943.7 932.2 961.5 1007.8
1071.2 1162.2 1281 1435.7 1630.5 1844.7 2031.5 2217.1 2454.7 2683.5
2825.6 2838.6 2713.1 2387.4 1851.8 1221.2 862.6 642.9 479 348
252.9 188.8 143.3 121.1 73.2 25.7 0
1093.7 1122.2 1141.6 1140.8 1117.9 1062.5 988.8 953.6 965.9 1003.9
1062.1 1141.2 1244.5 1376 1538.3 1720.4 1912.7 2111.9 2333.9 2581.7
2793.9 2889.3 2835.5 2634.8 2219.9 1568 1057.3 813.5 642.9 498.8
381.6 279.5 196.7 138.2 99 38.8 0
1093.7 1122.2 1146.8 1156.7 1146 1113.9 1055.7 1005.1 995.2 1018.1
1064.8 1134.1 1218.8 1328.9 1465.8 1626.9 1803.9 1989.5 2193.8 2436.4
2703.6 2924.1 3013.2 2934 2656.9 2070.3 1338.4 872.1 671 543.1
434.6 348 266.8 190.8 121.9 53 0
1093.7 1119.5 1148 1170.9 1179.6 1173.3 1146 1103.2 1070.8 1068
1093.7 1146.8 1220.8 1313.4 1430.2 1575.1 1745.7 1935.3 2132.8 2347
2612.6 2905.1 3151.3 3270.5 3206.8 2880.2 2143.9 1268.7 705.8 476.6
363 272.3 203.9 140.5 85.9 35.6 0
1093.7 1119.1 1149.1 1181.6 1208.1 1226.3 1233.1 1225.9 1207.7 1196.3
1208.9 1247.7 1306.3 1381.9 1484 1617.8 1780.1 1967 2175.6 2398
2622.5 2878.6 3186.2 3544.8 3850 3943.4 3693.3 2865.9 1736.2 859.4
428.7 266 173.4 105.7 60.6 23.4 0
1093.7 1115.1 1146.8 1186 1225.2 1262 1302.3 1341.9 1374.8 1403.7
1436.5 1476.1 1528.8 1601.6 1703.3 1839.9 2011.3 2209.2 2427.7 2655.7
2875.8 3094.3 3336.6 3672.7 4188.9 4834.1 5317.8 5295.7 4501.6 3271.7
1911.9 879.6 355.1 179.3 79.6 23 0
1093.7 1111.9 1140.4 1180 1224 1274.2 1333.6 1401.7 1478.1 1563.2
1664.1 1776.6 1894.1 2021.6 2170.8 2354.9 2565.9 2792.3 3019.9 3231.7
3433.6 3623.6 3808.9 4005.2 4284.3 4757.3 5508.6 6239 6223.1 5347.5
3730.1 1768.7 558.9 212.6 99 32.5 0
1093.7 1106.8 1134.1 1170.9 1215.3 1267.9 1330.1 1401.3 1478.1 1569.5
1677.2 1799.1 1930.6 2079.8 2263.1 2491.1 2762.2 3071 3361.5 3634.7
3890.8 4122 4325.4 4542.8 4824.2 5285.8 6017.3 6771 6971.3 6305.5
4435.5 1777.4 473 182.9 81.1 24.1 0
1093.7 1105.6 1131.3 1166.6 1207.7 1254.8 1314.2 1381.5 1456.7 1542.6
1643.6 1756.4 1876.3 2010.1 2172.4 2375.9 2620.5 2888.9 3158.5 3417
3664.8 3899.1 4120.8 4352.7 4654.8 5107.6 5881.9 6560.4 6719.1 6103.2
4471.1 1877.1 496.4 184.5 72.4 20.2 0
1093.7 1101.6 1123.8 1155.5 1192.3 1234.7 1286.9 1345.9 1409.2 1481.7
1564.4 1656.2 1748.5 1848.2 1969 2118.2 2301.1 2504.1 2711.2 2917
3118.9 3306.1 3483.5 3676.6 3944.2 4388.8 5045.9 5600.1 5569.6 4946.9
3634.3 1531.9 407.3 155.2 59.8 15.4 0
1093.7 1099.7 1117.5 1144.4 1175.3 1210.5 1253.3 1298.4 1344.3 1393.4
1448.4 1505.8 1558.1 1603.2 1651.5 1711.6 1790 1884.6 1987.6 2098
2214 2330.8 2447.5 2588.1 2808.5 3219.8 3791.4 4150.1 3889.6 3253.9
2309.8 969 267.2 105.3 45.1 13.5 0
1093.7 1091.8 1098.9 1112.3 1126.2 1140.4 1151.9 1153.9 1139.6 1105.6
1052.2 980.9 894.6 804 715.3 644.4 592.6 559.7 548.3 555.4
581.5 610.8 622.3 609.6 582.3 538.4 455.6 344.8 263.2 213
170.2 133.4 101.7 72.4 44.7 16.6 0
1093.7 1081.1 1075.1 1070.8 1064 1048.6 1015 959.5 881.2 798.8
729.5 674.5 633 598.5 571.2 551.8 536.8 526.5 519 512.6
500 479 450.1 413.3 367.7 322.6 287.4 258.1 229.2 199.9
170.2 141.3 111.2 78.4 47.1 15.8 0
1093.7 1070 1050.2 1026.4 995.6 948.5 887.1 826.9 777.4 737.1
702.2 671.8 645.2 619.9 595 571.6 552.6 536.8 522.1 503.9
479 447.7 418.4 394.7 372.1 345.6 315.9 285.4 258.5 231.2
197.1 163.9 128.7 93 54.2 24.9 0
1093.7 1059.3 1023.3 981.7 931.4 875.2 832.1 804.4 781.8 757.3
729.5 701 672.9 645.6 617.1 586.3 555.8 529.2 507.1 486.9
469.1 453.6 440.2 424.7 401.8 367.7 334.5 307.6 281.1 253.3
224.4 192.8 159.1 121.9 80.8 43.1 0
1093.7 1055.7 1004.3 948.5 892.2 848.3 827.3 819.4 808.7 788.9
761.2 727.2 691.5 656.7 620.7 581.9 543.5 510.2 486.1 470.7
457.2 446.1 435.8 408.1 373.3 356.7 338.8 319.8 296.9 272.3
245.4 218.9 190.4 150.8 114 65.3 0
1093.7 1048.2 986.9 923.1 870.5 842 837.6 841.6 837.2 816.6
784.2 745 699.5 660.3 617.5 581.1 550.2 517.8 488.1 462
441.8 428.3 403 371.7 358.2 341.6 323.8 305.2 285.4 263.6
239.9 220.9 189.6 155.6 118 67.7 0
1093.7 1043.1 974.2 906.1 859.8 842.4 848.3 857.8 855 835.2
799.2 752.9 701.8 649.2 604.5 582.3 556.2 517 471.5 437.4
415.6 402.6 372.1 353.9 338.8 321.8 303.2 283.4 262.1 239.9
218.1 201.9 169 135 101.7 62.1 0
1093.7 1040.3 962.3 895 853.8 842.8 853.4 864.9 864.1 844.3
807.5 759.2 703 641.7 589 564.1 528.5 480.6 438.6 412.9
394.7 381.2 354.7 340.8 324.2 307.6 288.2 268.8 248.2 226.4
208.6 213.8 157.9 116.8 86.3 36 0
1093.7 1043.5 967.1 897.4 855.4 843.6 853.1 866.5 866.5 846.7
809.9 761.6 705.8 644 589.8 565.3 529.2 480.2 439.8 412.9
393.1 381.6 353.1 339.6 323.4 307.6 289 269.2 249.4 226.4
205.8 194 146.9 116.8 89.1 51.5 0
